IESNA:LM-63-2002
[TEST]P1055187
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]642
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
424.4 419.8 418 414.8 410.6 405.3 398.2 390.7 382.2 372.6
361.3 350.3 337.8 325.4 312.3 298.8 285 270.8 256.2 240.6
226 210.4 194.8 179.6 163.9 148 132 115.3 99 83
66.4 51.8 38 25.2 13.1 4.3 0
424.4 426.9 424.1 419.1 410.9 399.6 386.1 372.3 355.6 339.6
322.6 305.2 286.4 267.2 247.7 228.5 209.4 190.6 172.5 154.4
137 119.9 103.6 88 75.6 65.7 56.4 47.6 39.7 32.3
25.9 20.2 14.9 10.3 6.4 2.8 0
424.4 421.9 416.6 404.2 386.4 368.4 347.4 325.1 300.6 276.1
250.5 226 202.3 180.3 160 140.9 121.4 107.9 97.9 88.4
78.8 71 63.5 56.4 50.4 44.7 39 34.1 29.5 24.8
20.2 16.3 12.8 9.2 5.7 2.8 0
424.4 421.9 411.3 392.8 371.5 346 319 289.6 260.1 231.7
204.4 180.3 157.2 135.2 119.2 108.6 98.3 89.8 80.9 73.5
66.7 60.7 55 49.7 44.7 40.1 35.5 31.2 27 23.1
19.2 15.6 12.1 8.9 5.7 2.8 0
424.4 423 412.7 392.5 368 340.7 310.5 277.9 246.6 217.5
189.9 165.4 141.6 123.5 112.5 102.6 93.7 85.5 77.4 70.3
64.2 58.6 53.2 48.3 43.3 38.7 34.4 30.5 26.3 22.4
18.8 15.3 11.7 8.5 5.3 2.5 0
